Arduino Nano RP2040 Connect

Added to your shopping cart

Meet the only connected RP2040 board. It fits the Arduino Nano form factor, making it a small board with BIG features. The brain of the board is the Raspberry Pi RP2040 silicon; a dual-core Arm Cortex M0+ running at 133MHz. It has 264KB of SRAM, and the 16MB of flash memory is off-chip to give you extra storage.

But what’s really exciting is the on-board connectivity options. The hugely popular and highly adaptable u-blox NINA-W102 radio module is on there to make this a true IoT champion. This also means you can harness the power of the cloud, with fully Arduino Cloud compatibility. It’s got on-board, built-in sensors to turn your builds into powerhouse projects, too. Microphone and motion sensing add a depth of possibilities that’s almost impossible to find in a board of this size.

  • Microcontroller: Raspberry Pi RP2040
  • USB connector: Micro USB
  • Built-in LED pin: 13
  • Digital I/O Pins: 20
  • Analog Input Pins: 8
  • PWM pins: 20 (Except A6, A7)
  • External interrupts: 20 (Except A6, A7)
  • Wi-Fi: Nina W102 uBlox module
  • Bluetooth: Nina W102 uBlox module
  • Secure element: ATECC608A-MAHDA-T Crypto IC
  • IMU: LSM6DSOXTR: (6-axis)
  • Microphone: MP34DT05
  • UART: Yes
  • I2C: Yes
  • SPI: Yes
  • Circuit operating voltage: 3.3V
  • Input Voltage (VIN): 5-21V
  • DC Current per I/O pin: 4 mA
  • Clock speed Processor: 133 MHz
  • Memory:
    • AT25SF128A-MHB-T: 16MB Flash IC
    • Nina W102 uBlox module: 448 KB ROM, 520KB SRAM, 16MB Flash
  • Weight: 6 g
  • Width: 18 mm
  • Length: 45 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.