AK-402808BC-3T-LF - Speaker (28.3x40mm)

Added to your shopping cart

The AK-402808BC-3T-LF - Speaker from Advanced Acoustic Technology Corp. (AATC) offer a 530Hz frequency, 97dBA sound pressure level, and an 8Ohms impedance rating. AATC Micro-Speakers are good at playing out multi-tone audio content, such as human voice and music.

  • Mounting Style: Frame Mount
  • Frequency: 530 Hz
  • Sound Pressure Level: 97 dBA
  • Impedance: 8 Ohms
  • Termination Style: Solder Pad
  • Length: 40 mm
  • Width: 28.3 mm
  • Height: 12 mm

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.