Constant Current Power Supply - 13.8V 8A

A simple constant current power supply that outputs 13.8VDC and 8A. It comes in a robust metal enclosure (IP68 rated) with a 100,000 hour service life. It features Over-voltage, Over-current, Short Circuit, and Over-temperature safety features. This can be used for charging Lead Acid batteries similar to the one we sell but requires good knowledge of how to do so. It also works for powering LED lighting-type devices.

The charger accepts 8-36V DC inputs via 14 AWG wires (The Red and Black ones) and outputs 13.8VDC and a constant 8A for current via the 16AWG wires (Yellow and Black).

  • Input Voltage: 12V/24V DC
  • Input Voltage Range: 8-36V DC
  • Efficiency: 96% @ 12V in
  • Output Voltage: 13.8V DC
  • Output Current: 8A (Constant)
  • Voltage Regulation: < 1%
  • Load Regulation: < 2%
  • Ripple & Noise: 156mVp-p
  • Operating Temperature Range: -30°C to 80°C
  • Waterproof Rating: IP68
  • Dimensions: 74mm x 74mm x 32mm
  • Weight: 290g
  • Input Cables (Red/Black): 14AWG and 16.5cm Long
  • Output Cables (Yellow/Black): 16AWG and 16.5cm Long
  • 1 Year Manufacturers Warranty

Constant Current Power Supply - 13.8V 8A Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

4 Electrical Prototyping

Skill Level: Experienced - You will need to consult a datasheet for calculations to determine a components output format, linearity, and do a little math to get what you need. You will be using a datasheet or schematic beyond basic pinouts.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #907389 / about 10 months ago / 1

    Constant Current Power Supply - 13.8V 8A You state "This can be used for charging Lead Acid batteries similar to the one we sell but requires good knowledge of how to do so" Where do I find "how to do so" information? Do you have a video or document showing how to use this?

Customer Reviews

No reviews yet.