MIKROE 4-20mA T Click

MIKROE 4-20mA T Click is an add-on board in mikroBUS form factor. It’s a compact and easy solution for adding 4-to-20mA industry standard communication protocol to your design. It features ADuM1411 Quad-chanel digital isolator, MCP4921 12-bit DAC as well as XTR116 4-20mA current loop transmitter. 4-20mA T Click™ communicates with target board microcontroller via three mikroBUS™ SPI lines (SDI, SCK, CS). Together with 4-20mA R Click™ this board forms a complete 4-to-20mA current loop standard. The board is designed to use 3.3V and 5V power supply. LED diode indicates the presence of power supply.

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

MIKROE 4-20mA T Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.