×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

MIKROE SolidSwitch Click

Added to your shopping cart

MIKROE SolidSwitch Click is a compact add-on board that contains load switch devices. This board features the TPS22918, four single-channel load switches from Texas Instruments. Every switch includes an N-channel MOSFET that operates over an input voltage range up to 5.5V and can support a maximum continuous current of 2 A. The switches are controlled by an ON/OFF input, performed by MAX7323, an I2C configurable port expander capable of interfacing directly with low-voltage control signals. This Click board™ is suitable for industrial systems, set-top boxes, electronic point of scale, and various other applications.

SolidSwitch Click, as its foundation, uses the TPS22918, a 5.5V 2A load switch from Texas Instruments. To reduce voltage drop for low voltage and high current rails, every TPS22918 implements a low resistance N-channel MOSFET, reducing the drop-out voltage across the device. An ON/OFF input on the ON pin of the TPS22918 controls the switches. The ON pin is compatible with the standard GPIO logic threshold and can be used with any MCU with 1V or higher GPIO voltage. That’s why the control of all switches is established via the port expander, the MAX7323.

This Click board™ is designed to operate from an external supply voltage range from 1V to 5.5V. The TPS22918 works regardless of power sequencing order. The order in which voltages are applied to the VIN terminal and ON pin of the load switch will not damage the device as long as the voltages do not exceed the absolute maximum operating conditions.

SolidSwitch Click communicates with MCU through the MAX7323 port expander using the standard I2C 2-Wire interface with a frequency of up to 400kHz. It also has two address pins (A0 and A1) programmed by the user to determine the value of the last two LSBs of the peripheral address, selected by onboard SMD jumpers labeled as ADDR SEL to an appropriate position marked as 0 and 1, allowing selection of the peripheral address LSBs. Also, this Click board™ has a Reset pin, routed to the RST pin on the mikroBUS™ socket, which clears the serial interface in case of a bus lockup, terminating any serial transaction to or from the MAX7323.

Also, it uses an additional pin, the INT pin of the mikroBUS™ socket, which automatically flags data changes on any of the I/O ports of the MAX7323 used as inputs. The interrupt output INT and all transition flags are deasserted when the MAX7323 is accessed through the serial interface.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V, External
  • Supply Voltage (VCC): 3.3V
  • Supply Voltage (VIN): Min. 1V, Max. 5.5V
  • Maximum Output Current: 2A
  • Maximum On-Resistance: 52mΩ
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +105°C

MIKROE SolidSwitch Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.