This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE EEPROM Click
BOB-18855

MIKROE EEPROM Click

SKU: BOB-18855
Out of stock
SKU
BOB-18855

MIKROE EEPROM Click is an accessory board in mikroBUS™ form factor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE EEPROM Click is an accessory board in mikroBUS form factor. It features 24C08WP - a highly reliable, high performance CMOS technology serial 8K EEPROM in DIP packaging. It offers significant advantages in low-power and low-voltage applications. The 24C08WP EEPROM uses the I²C addressing protocol and 2-wire serial interface which includes a bidirectional serial data bus synchronized by the clock. Address selection SMD jumpers and a power LED are available on board. Another SMD jumper is available for selecting whether board will be operating on 3.3V or 5V power supply.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE EEPROM Click
MIKROE EEPROM Click BOB-18855