This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Mic Click
COM-18870

MIKROE Mic Click

SKU: COM-18870
Out of stock
SKU
COM-18870

MIKROE Mic Click carries the SPQ0410HR5H-B surface mount silicon microphone with maximum RF protection.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Mic Click carries the SPQ0410HR5H-B surface mount silicon microphone with maximum RF protection. The click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over the AN pin on the mikroBUS™ line.

Mic Clicks contains a silicon microphone, which outputs the signal to the analog pin (AN) on the mikroBUS™ line via the op amp.

The SPQ0410HR5H-B is a miniature, high-performance, low power, top port silicon microphone.

Using the SiSonic™ MEMS technology, the SPQ0410HR5H-B consists of an acoustic sensor, a low noise input buffer, and an output amplifier.

MaxRF protection prevents RF noise in traces from getting into the mic output.

SPQ0410HR5H-B is an omnidirectional microphone. As the name implies an omnidirectional microphone can hear equally in all directions. So whichever way you hold it, up or down, it will work the same.

Features & Specs

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Mic Click
MIKROE Mic Click COM-18870

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing