This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Haptic Click
ROB-18888

MIKROE Haptic Click

SKU: ROB-18888
Out of stock
SKU
ROB-18888

MIKROE Haptic Click carries DRV2605, a Haptic Driver for ERM and LRA vibration motors.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Haptic Click carries DRV2605, a Haptic Driver for ERM and LRA vibration motors (acronyms stand for Eccentric Rotating Mass and Linear Resonant Actuator, respectively). The DRV2605 IC integrates an extensive library with over 100 haptic effects. These include audio-to-vibe features, which generate vibrations from the lower frequency range of the audio input (licensed version of ToushSense® 2200 effects from Immersion). The board also carries screw terminals for connecting said motors, as well as an audio interface (3.5mm jack). Haptic Click communicates with the target MCU through mikroBUS™ I2C (SCL, SDA), EN (in place of CS) and PWM pins. The board is designed to use either a 3.3V or 5V power supply.

Features & Specs

  • Interface: GPIO, I2C, PWM
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Haptic Click
MIKROE Haptic Click ROB-18888

Stock and Customer Discounts

$23.95 retail price.

Available Discounts

  • $22.75 | 25+ units
  • $21.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing