This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Expand Click
BOB-18941

MIKROE Expand Click

SKU: BOB-18941
Out of stock
SKU
BOB-18941

It includes a 16-bit I/O expander MCP23S17 with SPI clock speeds up to 10 MHz for higher throughput applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Expand Click is an accessory board in mikroBUS™ form factor. It includes a 16-bit I/O expander MCP23S17 with SPI clock speeds up to 10 MHz for higher throughput applications. Three HARDWARE ADDRESS SEL jumpers allow you to configure board address and connect up to eight devices on the bus. Controller also supports interrupt-on-change feature. Board is set to use 3.3V power supply by default. Solder PWR SEL SMD jumper to 5V position if used with 5V systems.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE Expand Click
MIKROE Expand Click BOB-18941

Stock and Customer Discounts

$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing