smôl RTC

Added to your shopping cart

Our RedBoards are great. But don't they sometimes seem a little BIG?!

Enter smôl, a new range of boards which are both small in size and small on current draw. It's a smôl world!

The smôl RTC is a smôl-format board for the RV-8803 Real Time Clock. The RV-8803 boasts some impressive features including a temperature compensated crystal providing extremely precise time-keeping, low power consumption, and time stamp event input along with a user-programmable timing offset value. The RV-8803 also has an improved I2C interface compared to the RV-1805 RTC that removes the need to sequence commands/writes to the device. Best of all, the temperature compensation comes factory calibrated. The RV-8803's INTerrupt pin can be connected to the smôl bus via configurable jumpers. The smôl RTC provides access to the RV-8803's EVI pin too via a breakout pad.

Adding a real-time clock to your project is the perfect way to get more accurate data; timing or otherwise. The RTC module has counters for hundredths of seconds, seconds, minutes, hours, date, month, year and weekday with a number of alarm and interrupt settings available as well. Plus the large operating temperature range of the RV-8803 and temperature compensated crystal makes it a good addition for field applications or harsh environments.


smôl is an ecosystem of miniature processor boards, peripheral boards, power boards and accessories. Designed to be both physically small and to have the smallest possible current draw, smôl is the perfect choice for applications like wildlife tracking or discrete long-term monitoring. smôl boards are designed to stack one on top of the other, using 16-way 0.5mm-pitch Flexible Printed Circuits (FPCs) to provide the interconnect from one board to the next. Looking for a really compact solution for your next project? This is it!

We will be adding new smôl boards over the coming months. Don't see the board you need for your application? Reach out to us via the SparkX Forum and tell us which board(s) we should add next!



Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

RV-8803-C7 Features:

  • Factory Calibrated Temperature Compensation
  • High Time Accuracy
    • ±1.5 ppm 0 to +50°C
    • ±3.0 ppm -40 to +85°C
    • ±7.0 ppm +85 to +105°C
  • 1.5V to 5.5V Operating Voltage Range
  • 240nA @ 3.3v Low-Power Consumption
  • Periodic Countdown Timer Interrupt function
  • Periodic Time Update Interrupt function (seconds, minutes)
  • Alarm Interrupts for weekday or date, hour and minute settings
  • External Event Input with Interrupt and Time Stamp function
  • Programmable Clock Output pin for peripheral devices.
  • Operating temperature range: -40 to +105°C

smôl Specifics:

  • Interface: I2C
    • I2C Address: 0x32 (unshifted)
  • Rechargeable back-up battery
  • EVI breakout pad
  • Configurable INT jumpers
    • INT can be connected to smôl GPIO if required (disabled by default)

Properties:

  • Length: 1.60" (40.6mm)
  • Width: 0.42" (10.7mm)
  • Height: 0.13" (3.2mm) max.
  • Weight: 1.1g (0.04oz)
  • PCB thickness: 0.8mm

smôl RTC Documentation:

smôl Documentation:

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.