×

It's Cyber Monday all week long! Use promo code BFCM2023 at checkout for 15% off SparkFun Original Products under $200. Some exceptions apply. Shop SparkFun Originals.

Surface Transducer - Large

Surface transducers give you the awesome power to turn almost any surface into a speaker. They're essentially just a speaker except instead of a cone, the coil is attached to a pad that conducts the vibration into whatever you press it against. Hook it up to an audio source and press it against the nearest table, wall or cardboard box. You can even put it against your head and play music directly into your skull (the ultimate surround sound). This transducer comes with an adhesive magnet that can be attached to the base.

  • 1x Transducer
  • 1x Screw on base
  • 1x Adhesive Magnet
  • 50mm Diameter, 31mm Tall
  • Weight: 0.51526 lbs.
  • Power: Nominal input 10 W, Maximum input 25W
  • Nominal Impedance: 4Ω±15% test@200Hz1v
  • Lowest Resonance Frequency: 58Hz±20% (@ 1.0 V)
  • Output Sound Pressure Level: 85±3 dB(100、400、800、12000Hz medium value @1m 10w)
  • Distortion: 5% less @ 5W 1000Hz

Surface Transducer - Large Product Help and Resources

Qwiic Speaker Amp (TPA2016D2) Hookup Guide

September 29, 2022

The SparkFun Qwiic Speaker Amp includes the Texas Instruments TPA2016D2 stereo, filter-free class-D audio power amplifier. This tutorial will help you get started and configure the amplifer settings using an Arduino microcontroller.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.