MIKROE Humidity Click
MIKROE Humidity Click is a compact add-on board used to sense the amount of water vapor in the air.
Product Overview
MIKROE Humidity Click is a compact add-on board used to sense the amount of water vapor in the air. This board features the HIH-5030, an analog output relative humidity sensor from Honeywell Sensing and Productivity Solutions. The HIH-5031 is a covered, condensation-resistant, integrated circuit humidity sensor that is factory-fitted with a hydrophobic filter allowing usage in many condensing environments. The RH sensor uses a laser-trimmed, thermoset polymer capacitive sensing element with on-chip integrated signal conditioning, providing enhanced stability, accuracy, and response time over the entire humidity range of 0%RH to 100%RH. However, the choice of signal processing is up to the user; more precisely, the user can process the output signal in analog or digital form. This Click board™ is suitable for industrial, medical, and commercial applications.
Humidity Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.
Humidity Click as its foundation uses the HIH-5030, a high-performance analog-output relative humidity sensor from Honeywell Sensing and Productivity Solutions. The HIH-5030 surface-mounted, covered, condensation-resistant, integrated circuit humidity sensor factory-fitted with a hydrophobic filter allows usage in many condensing environments. It provides enhanced stability, accuracy, and response time over the entire humidity range of 0%RH to 100%RH with an accuracy of ±3%RH over a wide operating temperature range at the industry’s lowest power. This Click board™ is primarily developed for measuring the amount of water vapor in the air in industrial, medical, and commercial applications but can also be used in other application fields.
The sensing element's multi-layer construction provides enhanced resistance to most application hazards such as condensation, dust, dirt, oils, and common environmental chemicals. The sensor converts humidity value into an analog output signal; more precisely, the user can process the output signal in analog or digital form.
The output voltage of the HIH-5030 can be converted to a digital value using MCP3221, a successive approximation A/D converter with a 12-bit resolution from Microchip, using a 2-wire I2C compatible interface, or can be sent directly to an analog pin of the mikroBUS™ socket labeled as AN. Selection can be performed by onboard SMD jumper labeled as ADC SEL to an appropriate position marked as AN and I2C.
This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.
Features & Specs
- Interface: Analog, I2C
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
- Operating Humidity Range: Min. 0%RH, Max. 100%RH
- Accuracy: Min. -3%RH, Max. +3%RH
- Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $23.70 | 25+ units
- $22.46 | 100+ units