MIKROE Pressure 13 Click

Pressure 13 Click is a compact add-on board that contains an integrated pressure sensor for manifold air pressure measurement applications. This board features the KP229E2701, a miniaturized analog manifold air pressure sensor based on a capacitive principle from Infineon. This sensor converts the pressure of 10 kPa to 300 kPa into an analog output signal, a voltage range of 0.40 V to 4.65 V. Also, the manifold pressure data can be used to compute diagnostics of leakages and malfunctions of the exhaust gas recirculation valve. The high accuracy and the high sensitivity of the KP229E2701 make this Click board™ a perfect choice for advanced automotive applications as well as in industrial and consumer applications.

Pressure 13 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Pressure 13 Click is based on the KP229E2701, a miniaturized analog absolute pressure sensor based on a capacitive principle from Infineon. The pressure is detected by an array of capacitive surface micromachined sensor cells (a monolithic integrated signal conditioning circuit implemented in BiCMOS technology). The sensor cell output is amplified, temperature compensated, and linearized to obtain an output voltage that is proportional to the applied pressure. The manifold air pressure (MAP) is a principal parameter to compute the air-fuel ratio provided to the engine for lower emission due to better combustion and increased efficiency. For cost-sensitive engine systems, a MAP sensor shows the potential to complement or even substitute mass airflow (MAF) sensors.

The accuracy of the KP229E2701 sensor is influenced by the supply voltage (ratiometric error) as well as by pressure, temperature, and aging effects. All parameters needed for the complete calibration algorithm - such as offset, gain, temperature coefficients of offset and gain, and linearization parameters - are determined after the assembly. These parameters are stored in an integrated E²PROM protected with forwarding error correction (a one-bit error is detected and corrected, errors of more than one bit are detected, and the output signal is switched to ground potential).

In automotive applications where high production volumes are custom, there is substantial interest in precision, low-cost, and fully integrated sensors. That’s why the manifold pressure data can be used to compute diagnostics of leakages and malfunctions of the exhaust gas recirculation valve.

Pressure 13 Click communicates with MCU using only one GPIO pin routed on the AN pin of the mikroBUS™ socket. The KP229E2701 sensor possesses several digital pins used only during calibration and test. That’s why it’s recommended and done to leave these pins floating. The output circuit acts as a low-pass decoupling filter between the sensor output and the A/D input of the MCU because it’s recommended to protect the pressure sensor against overload and electromagnetic interferences.

This Click board™ is designed to be operated only with a 5V logic voltage level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with different logic levels. However, the Click board™ comes equipped with a library that contains easy to use functions and an example code that can be used as a reference for further development.

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 5V
  • Supply Voltage: Min. 4.5V, Max. 5.5V
  • Ambient Operating Pressure Range: Min. 10kPa, Max. 300kPa
  • Accuracy: ±3.75kPa
  • Maximum Output Current: Min. -1mA, Max. 1mA
  • Analog Output Voltage: Min. 0.4V, Max. 4.65V
  • Operating Temperature Range: Min. -40°C, Max. +140°C

MIKROE Pressure 13 Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.