TF03 Long-Distance LiDAR Module (100m)

The TF03 is the third generation product of TF series and is a ToF (Time of Flight) LiDAR sensor capable of measuring the distance to an object from 0.1-100 meters!!! As with all LiDAR sensors, your effective detection distance will vary depending on lighting conditions and the reflectivity of your target object. What makes this sensor special is its size & environmental operating range. Measuring only 44x43x32mm, the TF03 allows you to integrate LiDAR into applications traditionally reserved for smaller sensors and in harsh environments thanks to its IP67 rating. IP67 aka "Dust tight & water resistant" and -25~60℃ operating temp. The TF03 is easy to power at only 5V and easy to talk to using a 3.3V UART at 115200 baud.

Important: This product uses LD lighting, which stands for "Laser Diodes". So instead of using broad emission LED like we are used to, the LD lighting uses special laser diodes to create lighting energy. Many such systems are being marketed under the name "LiDAR," although it may be more appropriate to think of this device as a "Time-of-Flight Infrared Rangefinder". It differs significantly from traditional IR rangefinders in that it uses ToF to determine range and not triangulation — as is performed by the Sharp GP-series devices.
  • TF03 LiDAR Module & integrated cable
  • Range - 100m@90% reflectivity,70m@10% reflectivity
  • Non-detection zone - 10cm
  • Distance resolution - 1cm
  • Accuracy - ±10cm(less than 10m),1%(more than 10m)
  • Repeatability - 1σ:<3cm
  • Frame rate - 1Hz-1000Hz adjustable(default 100Hz)
  • Ambient light immunity - 100Klux
    • Range @ 100Klux - 130m@90% reflectivity, 50m@10%reflectivity
  • Over range output - 180m(default value, revisable) *light source - LED
  • Wavelength of light source - 905nm
  • Detection angle - 0.5°
  • Spot size - 100m away:100cm*28cm(horizontal * vertical)
  • LD (laser diode) Lighting
  • Laser class - CLASS 1(IEC 60825)
  • Supply voltage - DC 5V(≥180mA)
  • Average current - ≤180mA
  • Power consumption - ≤0.9W
  • Peak current - ≤180mA
  • Communication voltage level - 3.3V
  • Wiring length - 70cm
  • Dimension - 44mm * 43mm * 32mm (L*W *H)
  • Weight - 77g
  • Enclosure Material - Aluminum alloy
  • Installation specification - 6 pieces of mounting hole at the bottom,specification is M3*3.5mm
  • Working temperature - -25~60℃
  • Storage temperatuere - -40~85℃
  • Enclosure rating - IP67

TF03 Long-Distance LiDAR Module (100m) Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.