×

Doing some holiday shopping? Please check here for shipping deadlines to make sure your order arrives in time.

ALFA Network WiFi HaLow HAT

The AHPI7292S is the world's first WiFi HaLow™ Raspberry Pi™ HAT module from Alfa Network. Similar to LoRa, WiFi HaLow is a new designation from the WiFi Alliance for 802.11ah technology which operates in the sub-gigahertz range. This brings a more IoT friendly long-range and Low-power technology to WiFi style communication. The AHPI7292S brings this wireless technology to the Raspberry Pi form factor with a HAT that works with Raspberry Pi 3B+ and 4 line. It supports both standalone and host based modes with up to 15Mbps throughput. An included SDK makes for a excellent getting started experience.

Antenna sold separately. Please check out the related products for our antenna choice for this. This version of the board has the SMA connector and not the U.FL connector.

  • Chipset - Newracom™ NRC7292
  • Frequency - 915 MHz (US)
  • Data rate - 150 Kbps ~ 15 Mbps
  • Channel bandwidth - 1/2/4 MHz
  • Antenna connector - SMA
  • Interfaces
    • SPI
    • UART
    • I2C
  • On-board LEDs
    • 1 x Power
    • 1 x TX
    • 1 x RX
  • HAT Form Factor
  • Dimensions - 65mm x 56mm x 10.3mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

is good

is good ,but i can not get to work like mesh portal,can somebody hel to me