Proto-PIC LED Selection Kit - 375pcs
KIT-20120
Proto-PIC LED Selection Kit - 375pcs
SKU: KIT-20120
Out of stock
SKU
KIT-20120
This is a handy selection of popular LED's in a handy carrying case.
This product has been retired from our catalog and is no longer for sale.
Product Overview
LEDs - those blinky things. A must have for power indication, pin status, opto-electronic sensors, and fun blinky displays.
This is a handy selection of popular LED's in a handy carrying case, perfect for your lab bench or tool kit. This kit includes multiple colors of both 3mm & 5mm. All are 3V and 20mA.
Similar Items
Hookup Accessories
Features & Specs
- Red 3mm, 620-630nm, 1.9-2.1V, 20mA, 3000-4000mcd
- Red 5mm, 620-630nm, 2.8-3.1V, 20mA, 4000-5000mcd
- Yellow 3mm, 580-590nm, 1.9-2.1V, 20mA, 5000-6000mcd
- Yellow 5mm, 580-590nm, 2.8-3.1V, 20mA, 4000-5000mcd
- Green 3mm, 570-573nm, 3.2-3.4V, 20mA, 10000-12000mcd
- Green 5mm, 570-573nm, 3.0-3.4V, 20mA, 12000-14000mcd
- White 3mm, 610-620nm, 1.8-2.2V, 20mA, 3000-4000mcd
- White 5mm, 500-620nm, 3.0-3.2V, 20mA, 12000-14000mcd
- Blue 3mm, 460-470nm, 3.2-3.4V, 20mA, 3000-4000mcd
- Blue 5mm, 460-470nm, 3.0-3.4V, 20mA, 5000-6000mcd
Customer Reviews

Proto-PIC LED Selection Kit - 375pcs
KIT-20120