LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
COM-12877

LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)

SKU: COM-12877
$3.50
In stock
SKU
COM-12877
In stock
Stock/Discounts

Product Overview

We know this looks like a lot of our other LEDs, but it's not! This is a PTH Addressable RGB LED with a WS2812 control IC built right into the LED. This PTH version is incredibly similar to its SMD cousin, except it is a lot simpler to solder into your project and is in a diffused 8mm package. This RGB LED has the control IC moved into the actual LED, so we wanted to offer this amazing product to you! They’re great when you need a lot of color from not a lot of board space, now more so than ever.

If you are looking for a great addressable LED in the more common LED form factor, then this is the perfect choice for you.

Note: Comes in packs of 5.

Features:

  • Power Supply: DC 4.5V - 6V
  • Internal Frequency: 800K Hz
  • Single Wire Single Transmission

Documents:

Hookup Accessories

Features & Specs

  • Power Supply: DC 4.5V - 6V
  • Internal Frequency: 800K Hz
  • Single Wire Single Transmission

Customer Reviews

LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
$3.50
COM-12877

Stock and Customer Discounts

$3.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing