This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Secure 3 Click
DEV-20230

MIKROE Secure 3 Click

SKU: DEV-20230
Out of stock
SKU
DEV-20230

Secure 3 Click carries the ATSHA204A, a cryptographic coprocessor with secure hardware-based key storage from Microchip.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Secure 3 Click carries the ATSHA204A, a cryptographic coprocessor with secure hardware-based key storage from Microchip. The Click is designed to run on either 3.3V or 5V power supply. Secure 3 Click communicates with the target microcontroller over an I2C interface.

It is ideal to use for:

  • Secure download and boot - authentication and protect code in-transit
  • Ecosystem control - ensure only OEM/licensed nodes and accessories work
  • Anti-cloning - prevent building with identical BOM or stolen code
  • Message security - authentication, message integrity, and confidentiality of network nodes (IoT)

NOTE: The Click comes with stacking headers which allow you to combine it with other Clicks more easily by using just one mikroBUS™ socket.

ATSHA204A FEATURES

The ATSHA204A is a member of the Microchip CryptoAuthentication™ family of high-security hardware authentication devices, which uses Secure Hash Algorithm (SHA-256) with 256-bit key length, message authentication code (MAC) and hash-based message authentication code (HMAC) options. It has a flexible command set that allows use in many applications.

The ATSHA204A device includes an Electrically Erasable Programmable Read-Only Memory (EEPROM) array that can be used for key storage, miscellaneous read/write data, read-only, secret data, consumption logging, and security configuration. Access to the various sections of memory can be restricted in a variety of ways, and the configuration can then be locked to prevent changes.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Secure 3 Click
MIKROE Secure 3 Click DEV-20230