MIKROE MIC23099 Click

MIC23099 Click carries the MIC23099, a single AA/AAA cell step-down/step-up regulator with battery monitoring. The Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over the following pins on the mikroBUS™ line: CS, INT.

MIC23099 Click has three screw terminals (Buck 1V, GND and Boost 3V3) which are outputs for connecting some external consumer. The low-battery level is indicated by an onboard STAT LED.

Note: The MIC23099 is not a battery charger and it needs a battery to work properly. The battery is not included.

MIC23099 FEATURES

The MIC23099 is a high-efficiency, low-noise, dual output, integrated power management solution for single-cell alkaline or NiMH battery applications. To minimize switching artifacts in the audio band, both the converters are designed to operate with a minimum switching frequency of 80 kHz for the buck and 100 kHz for the boost. The high-current boost has a maximum switching frequency of 1 MHz, minimizing the solution footprint. The MIC23099 incorporates both battery management functions and fault protection.

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.