This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Brushless 3 Click
ROB-20234

MIKROE Brushless 3 Click

SKU: ROB-20234
Out of stock
SKU
ROB-20234

Brushless 3 Click carries the DRV10983, a three-phase sensorless motor driver with integrated power MOSFETs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Brushless 3 Click carries the DRV10983, a three-phase sensorless motor driver with integrated power MOSFETs. When an external power supply is applied, you can drive a brushless DC motor through the PWM pin, AN pin or I2C interface. It communicates with the target microcontroller over I2C interface, with the additional functionality provided by the following pins on the mikroBUS™ line: PWM, AN, INT, RST.

A 3 wire BLDC motor can be connected over the screw terminals.

DRV10983 driver features:

The DRV10983 is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 2A.

The DRV10983 uses a proprietary sensorless control scheme to provide continuous sinusoidal drive, which significantly reduces the pure tone acoustics that typically occurs as a result of commutation.

The interface to the device is designed to be simple and flexible. The motor can be controlled directly through PWM, analog, or I2C inputs. Motor speed feedback is available through either the FG pin or I2C.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: External

Customer Reviews

MIKROE Brushless 3 Click
MIKROE Brushless 3 Click ROB-20234

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing