This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Boost 4 Click
PRT-20237

MIKROE Boost 4 Click

SKU: PRT-20237
Out of stock
SKU
PRT-20237

Boost 4 Click carries the TPS61230A, a high efficiency fully integrated synchronous boost converter from Texas Instruments.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Boost 4 Click carries the TPS61230A, a high efficiency fully integrated synchronous boost converter from Texas Instruments. The Click is designed to run on a 3.3V power supply. Boost 4 Click drives the target chip through the digi pot, which has SPI communication with the microcontroller on the system.

Boost 4 Click is the power management solution for your next project.

Boost 4 Click provides an adjustable output voltage through the SPI DAC, that drives the FB pin to set desired voltage. The Click is capable of delivering up to 2.4-A output current at a 5V output with the 2.5-V input supply.

TPS61230A FEATURES

The TPS61230A device is a high efficiency fully integrated synchronous boost converter. It integrates 6-A, 21-mΩ and 18-mΩ power switches.

During the light load condition, the TPS61230A automatically enters into the PFM operation for maximizing the efficiency with the lowest quiescent current. In the shutdown by pulling EN pin to the logic low, the load is completely disconnected from the input, and the input current consumption is reduced to below 1.0 μA.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Boost 4 Click
MIKROE Boost 4 Click PRT-20237

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing