MIKROE LED Driver Click

LED driver Click carries the MCP1662 high-voltage step-up voltage driver from Microchip. The Click is designed to run on either 3.3V or 5V power supply. It communicates with the target microcontroller over PWM pin on the mikroBUS™ line.

MCP1662 MCU FEATURES

The MCP1662 device is a compact, space-efficient, fixed-frequency, non-synchronous step-up converter optimized to drive LED strings with a constant current from a two- or three-cell alkaline or lithium Energizer®, or NiMH/NiCd, or one-cell Lithium-Ion or Li-Polymer batteries.

The device integrates a 36V, 800 mW low-side switch, which is protected by the 1.3A cycle-by-cycle inductor peak current limit operation.

HOW IT WORKS

LED driver Click has a power input and a PWM input, so the LED lights can be dimmed. It's a great choice for driving LED strips.

  • Interface: PWM
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 2.4V, Max. 5.5V
  • Max Out Voltage: 32V
  • Max Out Current 4.2V Vin 8 LEDs: 100 mA
  • Max Out Current 3.3V Vin 4 LEDs: 125 mA
  • Max Out Current 5.0V Vin 4 LEDs: 200 mA

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.