This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE IQRF Click
WRL-20267

MIKROE IQRF Click

SKU: WRL-20267
Out of stock
SKU
WRL-20267

IQRF Click carries the DCTR-76DA RF transceiver, operating in the 868/916 MHz frequency.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

IQRF Click carries the DCTR-76DA RF transceiver, operating in the 868/916 MHz frequency. The Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI or UART interface, with additional functionality provided by the following pins on the mikroBUS™ line: AN, RST, PWM, INT.

MODULE FEATURES

DTCR-76DA is an RF transceiver operating in the 868/916 MHz license-free ISM (Industry, Scientific, and Medical) frequency band. Its highly integrated ready-to-use design containing MCU, RF circuitry, serial EEPROM and optional onboard antenna requires no external components.

HOW THE CLICK WORKS

RF transceiver modules DCTR-72DA fit in the SIM connector. They are fully programmable under IQRF OS operating system and allow to utilize hardware profiles under DPA framework.

To upload application codes in DCTRs and configure DCTR parameters, CK-USB-04A kit is intended. When the application is uploaded to the IQRF it can be put in microBUS™ socket and communicate with it with MCU.

Features & Specs

  • Interface: Analog, GPIO, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE IQRF Click
MIKROE IQRF Click WRL-20267

Stock and Customer Discounts

$44.95 retail price.

Available Discounts

  • $42.70 | 25+ units
  • $40.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing