This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE WiFi 7 Click
WRL-20274

MIKROE WiFi 7 Click

SKU: WRL-20274
Out of stock
SKU
WRL-20274

WiFi 7 Click carries the ATWINC1510-MR210PB IEEE 802.11 b/g/n module, specifically optimized for low-power IoT applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

WiFi 7 Click carries the ATWINC1510-MR210PB IEEE 802.11 b/g/n module, specifically optimized for low-power IoT applications. The Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI interface, with additional functionality provided by the following pins on the mikroBUS™ line: PWM, INT, RST.

ATWINC1510-MR210PB FEATURES

The ATWINC1510-MR210PB is a low-power consumption 802.11 b/g/n module which is specifically optimized for low-power IoT applications.

The module has a Cortus APS3 32-bit processor. This processor performs many of the MAC functions, including but not limited to association, authentication, power management, security key management, and MSDU aggregation/de-aggregation. In addition, the processor provides flexibility for various modes of operation, such as STA and AP modes.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE WiFi 7 Click
MIKROE WiFi 7 Click WRL-20274