This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LightRanger 2 Click
SEN-20295

MIKROE LightRanger 2 Click

SKU: SEN-20295
Out of stock
SKU
SEN-20295

LightRanger 2 Click carries VL53L0X IC from STMicroelectronics, the word’s smallest Time-of-Flight ranging and gesture detector sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

LightRanger 2 Click carries VL53L0X IC from STMicroelectronics, the word’s smallest Time-of-Flight ranging and gesture detector sensor. The Click is designed to run on either 3.3V or 5V power supply. LightRanger 2 Click communicates with the target microcontroller over I2C interface and the following pins on the mikroBUS™ line: RST, INT.

MEASURING RANGE

The VL53L0X sensor can measure absolute distances up to 2m. Reported range is independent of the target reflectance.

FLIGHTSENSE™

The VL53L0X integrates a leading-edge SPAD array (Single Photon Avalanche Diodes) and embeds ST’s second generation FlightSense™ patented technology.

FlightSense™ technology measures the time it takes for a photon to reach the nearest object. The photon travel time is multiplied by the speed of light, and from there a distance is calculated.

The photon travel time is not affected by reflectance, and this kind of technology is immune to ambient illumination and optical path variations.

VCSEL EMITTER

The VL53L0X’s 940nm VCSEL emitter (Vertical Cavity Surface-Emitting Laser), is totally invisible to the human eye, coupled with internal physical infrared filters, it enables longer ranging distance, higher immunity to ambient light and better robustness to cover-glass optical cross-talk.

POWER CONSUMPTION

The average power consumption at 10MHz is 20mW, and while in standby mode the typical power consumption is around 5uA.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE LightRanger 2 Click
MIKROE LightRanger 2 Click SEN-20295

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing