This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE BLE 3 Click
WRL-20307

MIKROE BLE 3 Click

SKU: WRL-20307
Out of stock
SKU
WRL-20307

BLE 3 Click is a quick and simple solution if you want to add Bluetooth Low Energy to your project.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

BLE 3 Click is a quick and simple solution if you want to add Bluetooth Low Energy to your project. It features the NINA-B1 Bluetooth 4.2 module, from u-blox.

This Click also comes with an integrated antenna mounted on the PCB.

BUILT-IN RTC SAVES ADDITIONAL ENERGY

One of the standout features of the NINA-B1 module is its real time counter functionality. This counter can be used to generate precisely timed BLE advertising events (broadcasting packets to every device around), without involving the main MCU. The RTC can be operated in standby mode as well — further lowering the already low power consumption.

LOW ENERGY CONSUMPTION DESINGNED FOR IOT AND SMART DEVICES

BLE – also known as Bluetooth Low Enegry is designed for sensors and smart devices that send out small pieces of information in regular intervals and need to have very low power consumption. For example our Hexiwear uses BLE for wireless communication. You can combine BLE 3 with one of our sensor Clicks, like the Air quality Click, and get notified what the air quality of your home or office is all the time.

POWER SAVING MODES

For really low power consumption there are different power saving modes to conserve battery life – standby mode and power off mode. The module can spend most of the time in power off mode and wake up periodically only to send small packages of data.

The ADC featured on the Click can sample up to 200 kHz using different inputs as sample triggers and it supports 8/10/12-bit resolution.

For applications that require it, u-blox offers Apple iOS and Google Android connectivity.

The BLE 3 Click communicates with the target board MCU through the UART, SPI and I2C interface, with the addition of 7 GPIO pins. It uses 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE BLE 3 Click
MIKROE BLE 3 Click WRL-20307

Stock and Customer Discounts

$39.95 retail price.

Available Discounts

  • $37.95 | 25+ units
  • $35.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing