This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Magneto 2 Click
SEN-20313

MIKROE Magneto 2 Click

SKU: SEN-20313
Out of stock
SKU
SEN-20313

Magneto 2 Click is a mikroBUS™ add-on board with Melexis's MLX90316 monolithic rotary position sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Magneto 2 Click is a mikroBUS™ add-on board with Melexis's MLX90316 monolithic rotary position sensor. Sensing flux density with the IC surface of the MLX90316 allows the Click to decode the absolute rotary (angular) position from 0 to 360 degrees.

In combination with the correct library, the magnetic flux density of a small magnet (diametral magnetisation) rotating above the IC can be measured in a non-contacting way. The sensor enables the design of novel generation of non-contacting rotary position sensors that are frequently required for both automotive and industrial applications. Magneto 2 Click communicates with the target MCU through the mikroBUS™ SPI bus. The board is designed to use a 5V power supply only.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 5V

Documentation

Customer Reviews

MIKROE Magneto 2 Click
MIKROE Magneto 2 Click SEN-20313

Stock and Customer Discounts

$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing