This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Flash 3 Click
DEV-20323

MIKROE Flash 3 Click

SKU: DEV-20323
Out of stock
SKU
DEV-20323

Flash 3 Click is a mikroBUS™ add-on board for adding more Flash Memory to your target board microcontroller.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Flash 3 Click is a mikroBUS™ add-on board for adding more Flash Memory to your target board microcontroller. It carries an ISSI IS25LP128 IC with 128 Mbit capacity.

The high-performance Flash chip operates at 50MHz at Normal and 133MHz at Fast Read speeds.

It is specified to standard 100,000 erase/program cycles with more than 20 years of data retention. The data can be erased in sectors or blocks and programmed with 1 to 256 bytes per page.

Each chip has a 128-bit unique ID for each device.

Flash 3 communicates with the target board through the mikroBUS™ SPI interface with additional functionality provided by HOLD, CE and WP pins. It is designed to use a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V, 5V

Customer Reviews

MIKROE Flash 3 Click
MIKROE Flash 3 Click DEV-20323

Stock and Customer Discounts

$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing