This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE MCP25625 Click
DEV-20331

MIKROE MCP25625 Click

SKU: DEV-20331
Out of stock
SKU
DEV-20331

MCP25625 Click is a mikroBUS™ add-on board carrying a Microchip CAN controller with an integrated transceiver.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MCP25625 Click is a mikroBUS™ add-on board carrying a Microchip CAN controller with an integrated transceiver. It meets the automotive requirement for high speed operation (up to 1 Mb/s).

Named after the main chip, MCP25625 Click also has a RS232 port, which is a standard connector for CAN communications. Additionally, the two CAN wires (CANL and CANH) can also be connected directly through two pins on the right edge of the board. The Click communicates with the target MCU through the SPI interface — although there are additional options that take the load off the target board MCU. To that end, all 16 mikroBUS™ pins are connected. There’s a clock output, a Request To Send, an Interrupt, standby, reset and more. MCP25625 Click can work with both 3.3V or 5V logic levels.

Features & Specs

  • Interface: GPIO, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE MCP25625 Click
MIKROE MCP25625 Click DEV-20331