This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE Matrix G Click
COM-20332
MIKROE Matrix G Click
SKU: COM-20332
Out of stock
SKU
COM-20332
Matrix G Click is a mikroBUS™ add-on board with two green 5x7 matrices driven by two MAX7219 8-bit LED Display Drivers.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Matrix G Click is a mikroBUS™ add-on board with two green 5x7 matrices driven by two MAX7219 8-bit LED Display Drivers. The active area of each matrix is 7.62mm high and 5.08 mm wide. 7x5 is a standard resolution for displaying ASCII characters, so the Click is essentially a dual-character display capable of showing letters in more readable typefaces compared to a 14-segment display. The Click communicates with the target MCU through the mikroBUS™ SPI interface with two separate Chip Select lines for each matrix (CSL for the left, CSR for the right). This board is designed to use a 5V power supply.
Similar Items
Features & Specs
- Interface: GPIO, SPI
- Compatibility: mikroBUS™
- Dimensions: 57.15 x 25.4mm
- Input Voltage: 5V
Documentation
Customer Reviews

MIKROE Matrix G Click
COM-20332
Stock and Customer Discounts
$29.95 retail price.
Available Discounts
- $28.45 | 25+ units
- $26.96 | 100+ units