This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Timer Click
DEV-20339

MIKROE Timer Click

SKU: DEV-20339
Out of stock
SKU
DEV-20339

Timer Click is a mikroBUS™ add-on board with Analog’s DS1682 total elapsed time recorder.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Timer Click is a mikroBUS™ add-on board with Analog’s DS1682 total elapsed time recorder. The main feature of the IC is its elapsed time counter (ETC) used in conjunction with the ALARM pin. Whenever the EVENT pin is held high, the ETC will track time in quarter second resolution. Once the EVENT pin is set to logic low, the time data will be written in the IC’s non volatile EEPROM. The next time the EVENT pin is pulled high, the timer will pick up where it left and continue measuring accumulated time. The upper limit is 34 years. In practical applications, the ALARM pin will be utilized to set off a flag once a certain threshold of accumulated time is reached. The alarm flag is one time programmable. The board communicates with the target MCU through the mikroBUS™ I2C interface, with two additional pins: ALARM (in place of default INT) and EVENT (in place of RST). Designed to use either a 3.3V or a 5V power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Timer Click
MIKROE Timer Click DEV-20339

Stock and Customer Discounts

$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing