This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Cap Extend Click
SEN-20341

MIKROE Cap Extend Click

SKU: SEN-20341
Out of stock
SKU
SEN-20341

Cap Extend Click carries a SEMTECH SX8633 low power, capacitive button touch controller.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Cap Extend Click is a mikroBUS add-on board with a SEMTECH SX8633 low power, capacitive button touch controller. It has 12 pins for connecting capacitive inputs (either touch-buttons or proximity sensors). Any sort of conductive object can be used as an input. Additional 8 GPIO pins, available on the side-edges of the board, can be used as LED drivers. The SX8633 IC integrates a 10 bit ADC – a resolution high enough to support a wide variety of touch pad sizes and shapes to be used with the Click. Cap Extend Click communicates with the target MCU through the mikroBUS™ I2C interface, with additional functionality provided by RST and INT pins. Designed to use a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

Customer Reviews

MIKROE Cap Extend Click
MIKROE Cap Extend Click SEN-20341

Stock and Customer Discounts

$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing