MIKROE TouchClamp Click
TouchClamp Click is a mikroBUS™ add-on board with NXP’s MPR121 proximity capacitive touch sensor controller.
Product Overview
TouchClamp Click is a mikroBUS™ add-on board with NXP’s MPR121 proximity capacitive touch sensor controller. It has seven plated holes for clamps which can be used to connect any – literally any – conductive object in order to use it as an input button to send an interrupt to the target board MCU. It’s great for creating installations where users interact with the environment in unexpected ways. There’s also an extra capacitive button in the middle. TouchClamp Click communicates with the target MCU through the mikroBUS™ INT pin and I2C interface (SCL, SDA). The board has an onboard ADDR. SEL. jumper for choosing I2C addresses. Designed to use a 3.3V power supply only.
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units