MIKROE Riverdi Click
PRT-20349
MIKROE Riverdi Click
SKU: PRT-20349
Out of stock
SKU
PRT-20349
Riverdi Click is an adapter for connecting Riverdi TFT displays to a mikroBUS socket.
Product Overview
Riverdi Click is an adapter for connecting Riverdi TFT displays to a mikroBUS socket. The onboard zif20 connector allows you to interface between the target MCU and an FT8xx graphic controller on Riverdi displays. The Click runs on either 3.3V or 5V power supply.
Note: Riverdi Click comes with a flat flexible cable for the onboard zif20 connector.
Riverdi Click can have either an I2C or an SPI interface. A set on onboard jumpers allows you to switch between these communication lines.
Features & Specs
- Interface: GPIO, I2C, SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
Customer Reviews

MIKROE Riverdi Click
PRT-20349
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units