This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DAC 3 Click
DEV-20352

MIKROE DAC 3 Click

SKU: DEV-20352
Out of stock
SKU
DEV-20352

DAC3 Click carries Microchip’s MCP4726 IC, a 12-bit digital-to-analog converter, along with voltage output screw terminals.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DAC3 Click carries Microchip’s MCP4726 IC, a 12-bit digital-to-analog converter, along with voltage output screw terminals. The digital value is converted to the appropriate voltage level in the range between GND and REFERENCE (VCC or 4.096V), which is proportional to the received 12-bit number. MCP4726 also integrates EEPROM for storing DAC register and configuration bit values. The board communicates with the target board MCU through the mikroBUS I2C interface (SCL, SDA pins). Standard (100 kHz), fast (400 kHz) and highspeed (3.4 MHz) I2C modes are available. Uses either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE DAC 3 Click
MIKROE DAC 3 Click DEV-20352

Stock and Customer Discounts

$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing