This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Accel 2 Click
SEN-20391

MIKROE Accel 2 Click

SKU: SEN-20391
Out of stock
SKU
SEN-20391

Accel 2 Click carries ST’s LIS3DSH IC, a low-power factory-calibrated three-axis accelerometer.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Accel 2 Click carries ST’s LIS3DSH IC, a low-power factory-calibrated three-axis accelerometer which embeds a FIFO buffer and two programmable state machines. It allows you to implement gesture recognition. User-defined programs can distinguish movement patterns like shake and double shake, face up and face down, turn and double turn, and activate an interrupt upon their execution. You can also switch between I2C and SPI interfaces for communicating with the target board MCU (by soldering the onboard jumpers in the appropriate positions). Accel 2 Click is designed to use a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Accel 2 Click
MIKROE Accel 2 Click SEN-20391

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing