This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE GNSS 2 Click
GPS-20395

MIKROE GNSS 2 Click

SKU: GPS-20395
Out of stock
SKU
GPS-20395

GNSS 2 Click carries Quectel’s L76 module and an SMA antenna connector.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

GNSS 2 Click carries Quectel’s L76 module and an SMA antenna connector. GNSS stands for Global Navigation Satellite System, an umbrella term that describes both the United States GPS and the Russian GLONASS global positioning systems. The L76 module integrates performance-enhancing Quectel technologies. It can automatically predict satellite orbits from data stored in its internal flash (EASY™ technology) and it can adaptively adjust its on/off time to balance between positioning accuracy and power consumption (AlwaysLocate™ technology). GNSS 2 Click also features a voltage translator. Using the onboard jumper you can switch both the power supply and logic levels from 3.3V to 5V.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE GNSS 2 Click
MIKROE GNSS 2 Click GPS-20395

Stock and Customer Discounts

$39.95 retail price.

Available Discounts

  • $37.95 | 25+ units
  • $35.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing