This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ETH Wiz Click
COM-20404

MIKROE ETH Wiz Click

SKU: COM-20404
Out of stock
SKU
COM-20404

High speed network communications are realized through an 80 MHz SPI interface.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ETH Wiz Click carries W5500, a 48-pin, 10/100 BASE-TX standalone ethernet controller with a hardwired TCP/IP Internet protocol offload engine, along with a standard RJ-45 connector. The W5500 module employs a variety of solutions to reduce the target MCU’s memory load and enable a stable and secure Internet connection. High speed network communications are realized through an 80 MHz SPI interface. The module has 32KB of internal memory for TX/RX buffers. Reduced power consumption is achieved with Wake on LAN and power down modes. Automatic handshaking, retransmit on collision and automatic rejection of erroneous packets are also supported.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE ETH Wiz Click
MIKROE ETH Wiz Click COM-20404

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing