This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE EXPAND 2 Click
BOB-20413
MIKROE EXPAND 2 Click
SKU: BOB-20413
Out of stock
SKU
BOB-20413
EXPAND 2 Click is an accessory board in mikroBUS™ form factor.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
EXPAND 2 Click is an accessory board in mikroBUS™ form factor. It includes a 16-bit I/O expander MCP23017 with I²C clock speeds up to 10 MHz for higher throughput applications. Three HARDWARE ADDRESS SEL jumpers allow you to configure board address and connect up to eight devices on the bus. Controller also supports interrupt-on-change feature. Board is set to use 3.3V power supply by default. Solder PWR SEL SMD jumper to 5V position if used with 5V systems.
Similar Items
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 57.15 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE EXPAND 2 Click
BOB-20413
Stock and Customer Discounts
$11.95 retail price.
Available Discounts
- $11.35 | 25+ units
- $10.76 | 100+ units