This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE RTC 3 Click
DEV-20415

MIKROE RTC 3 Click

SKU: DEV-20415
Out of stock
SKU
DEV-20415

RTC 3 Click carries BQ32000, a real time clock with an integrated trickle charge circuit.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

RTC 3 Click carries BQ32000, a real time clock with an integrated trickle charge circuit for automatic switchover to a backup power supply (the circuit maintains the backup charge with an onboard super capacitor). The clock frequency is derived from an onboard 32.768KHz oscillator. RTC 3 Click communicates with the target board microcontroller through mikroBUS I2C lines: SCL, SDA. In addition, the INT pin serves as a configurable interrupt output. The board is designed to use a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE RTC 3 Click
MIKROE RTC 3 Click DEV-20415

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing