This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE WiFi 2 Click
WRL-20423

MIKROE WiFi 2 Click

SKU: WRL-20423
Out of stock
SKU
WRL-20423

WiFi 2 Click features the HLK-M30 WiFi module with a built-in TCP/IP protocol stack.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

WiFi 2 Click features the HLK-M30 WiFi module with a built-in TCP/IP protocol stack. The click is designed to run on a 3.3V power supply; it communicates with the target MCU over an UART interface and the following mikroBUS™ pins: AN, RST.

TCP/IP client of server

WiFi 2 Click can be set up both as a TCP/IP client or server. You can configure it with either a static or dynamic IP address. Use the mikroBUS™ AN line (DEF on this Click) to reset WiFi 2 to default factory settings if needed.

Security and network protocols

WiFi 2 Click supports standard security authentication systems (WEP64/WEP128/ TKIP/ AES, WEP/WPA-PSK/WPA2-PSK); as well as multiple network protocols (TCP/UDP/ DHCP/DNS). All these features make WiFi 2 Click ideal for home automation applications, remote controls, telemetry etc.

PBC antenna

The Click features a PCB trace antenna, designed for the 2400–2483.5 MHz frequency band.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE WiFi 2 Click
MIKROE WiFi 2 Click WRL-20423

Stock and Customer Discounts

$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing