This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE NFC Tag Click
WRL-20424
MIKROE NFC Tag Click
SKU: WRL-20424
Out of stock
SKU
WRL-20424
NFC Tag Click carries an M24SR64 NFC/RFID tag IC with a dual interface and 8KB of high-reliability EEPROM built-in.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
NFC Tag Click carries an M24SR64 NFC/RFID tag IC with a dual interface and 8KB of high-reliability EEPROM built-in. The RF protocol is compatible with both NFC Forum Type 4 Tag and ISO/IEC 14443 Type A. There’s three ways to operate NFC Tag Click: 1) from an I2C interface; 2) by a 13.56 MHz RFID reader; or 3) from an NFC-enabled smartphone, tablet, and similar device. NFC Tag Click communicates with the target board through mikroBUS™ I2C (SCL, SDA), INT and RST lines. It uses a 3.3V power supply only.
Similar Items
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE NFC Tag Click
WRL-20424
Stock and Customer Discounts
$11.95 retail price.
Available Discounts
- $11.35 | 25+ units
- $10.76 | 100+ units