This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ccRF 2 Click
WRL-20425

MIKROE ccRF 2 Click

SKU: WRL-20425
Out of stock
SKU
WRL-20425

ccRF 2 Click carries CC1120, the fully integrated, high-performance single-chip radio transceiver with extremely low power consumption.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ccRF 2 Click carries CC1120, the fully integrated, high-performance single-chip radio transceiver with extremely low power consumption. Designed mainly for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 820–960 MHz, CC1120 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. It also has exceptional receiver sensibility. ccRF 2 Click communicates with the target board through mikroBUS™ SPI (MISO, MOSI, CSK), and AN, RST, CS, PWM and INT lines. The board is designed to use a 3.3V power supply.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE ccRF 2 Click
MIKROE ccRF 2 Click WRL-20425

Stock and Customer Discounts

$35.95 retail price.

Available Discounts

  • $34.15 | 25+ units
  • $32.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing