This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LIN HALL Click
SEN-20434

MIKROE LIN HALL Click

SKU: SEN-20434
Out of stock
SKU
SEN-20434

LIN HALL Click carries an MLX90242 linear Hall sensor IC (with built-in active error correction circuitry) and an MCP3201 12-bit ADC.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

LIN HALL Click carries an MLX90242 linear Hall sensor IC (with built-in active error correction circuitry) and an MCP3201 12-bit ADC. It outputs a signal that is proportional to the flux density of a magnetic field—a north magnetic field will increase the output value while a south magnetic field will cause it to decrease. The ratiometric output allows you to infer the linear or rotary position of a target object by placing magnets on it. LIN HALL Click communicates with the target board through the mikroBUS™ SPI lines (CS, CSK, MISO). The board is designed to use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE LIN HALL Click
MIKROE LIN HALL Click SEN-20434

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing