This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE UNI HALL Click
SEN-20435

MIKROE UNI HALL Click

SKU: SEN-20435
Out of stock
SKU
SEN-20435

UNI HALL Click is a simple solution for adding an unipolar Hall switch to your design.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

UNI HALL Click is a simple solution for adding an unipolar Hall switch to your design. It carries the Melexis US5881 unipolar Hall-effect switch and a 74LVC1T45 single bit, dual supply translating transceiver. The unipolar Hall effect sensor on UNI HALL Click is sensitive to north pole magnetic fields—when exposed to such a field, it outputs a LOW logic level. Otherwise the output is a HIGH logic level. It can be employed in a wide variety of scenarios—anywhere where a magnet can be used to infer speed, position, or other properties of the target object. UNI HALL Click communicates with the target board through the mikroBUS INT line. It's designed to use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE UNI HALL Click
MIKROE UNI HALL Click SEN-20435

Stock and Customer Discounts

$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing