This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Hall Current Click
SEN-20442

MIKROE Hall Current Click

SKU: SEN-20442
Out of stock
SKU
SEN-20442

Hall Current Click is a high precision current sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Hall Current Click is a high precision current sensor. It carries a galvanically isolated TLI4970-D050T4 miniature magnetic digital current sensor that utilizes the Hall effect to measure electric current. The board carries two EXTreme ZPower connectors (IP- and IP+) to connect the conductor. The current rail is galvanically isolated from the interface to the microcontroller. The sensor readings are sent to the target board through the mikroBUS™ SPI (SDO, SCK, and CS) lines. The board uses a 3.3V power supply only. Use caution when working with current and the Hall Current Click.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Hall Current Click
MIKROE Hall Current Click SEN-20442

Stock and Customer Discounts

$34.95 retail price.

Available Discounts

  • $33.20 | 25+ units
  • $31.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing