This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ccRF Click
WRL-20448

MIKROE ccRF Click

SKU: WRL-20448
Out of stock
SKU
WRL-20448

ccRF Click is a low-power 2.4 GHz transceiver designed for the 2400- 2483.5 MHz ISM and SRD frequency bands.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ccRF Click is a low-power 2.4 GHz transceiver designed for the 2400- 2483.5 MHz ISM and SRD frequency bands. It features CC2500 Low-Power 2.4 GHz RF transceiver as well as PCB trace antenna. The CC2500 is integrated with a highly configurable baseband modem that supports various modulation formats and has data rate up to 500 kBaud. Maximum device range is up to 20 meters in open space. ccRF Click communicates with the target microcontroller via mikroBUS™ SPI, RST and PWM lines. The board is designed to use 3.3V power supply only. All these features make this board ideal for consumer electronics, wireless audio, wireless keyboard and mouse RF remote controls...

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE ccRF Click
MIKROE ccRF Click WRL-20448

Stock and Customer Discounts

$21.95 retail price.

Available Discounts

  • $20.85 | 25+ units
  • $19.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing