This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE nRF C Click
WRL-20459
MIKROE nRF C Click
SKU: WRL-20459
Out of stock
SKU
WRL-20459
nRF C Click is an add-on board in mikroBUS™ form factor.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
nRF C Click is an add-on board in mikroBUS™ form factor. It features Nordic nRF24L01P 2.4 GHz transceiver module with an embedded baseband protocol engine as well as 2.4 GHz SMD chip antenna. The board supports an air data rate of 250 Kbps, 1 Mbps and 2 Mbps and it is suitable for ultra low power designs. Typical applications include wireless PC peripherals, remotes, VoIP headsets, game controllers, sensors, home and commercial automation, active RFID, toys, etc. nRF C Click communicates with target board microcontroller via mikroBUS™ SPI (SDI, SDO, SCK, CS#), CE and INT lines. The board is designed to use 3.3V power supply only.
Similar Items
Features & Specs
- Interface: GPIO, SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Customer Reviews

MIKROE nRF C Click
WRL-20459
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units