This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE BEE Click
WRL-20465

MIKROE BEE Click

SKU: WRL-20465
Out of stock
SKU
WRL-20465

BEE Click features MRF24J40MA 2.4 GHz IEEE 802.15.4 radio transceiver module from Microchip.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

BEE Click features MRF24J40MA 2.4 GHz IEEE 802.15.4 radio transceiver module from Microchip. The Click is designed to run on 3.3V power supply only. It communicates with the target microcontroller over an SPI interface.

BEE Click is an ideal solution for wireless networks, smart home and building automation, and other electronic applications that need wireless communication.

MRF24J40MA module

MRF24J40MA is IEEE 802.15.4™ standard compliant RF transceiver. It supports ZigBee®, MiWi™, MiWi P2P and proprietary wireless networking protocols with data rates of 250 kbps (IEEE 802.15.4).

PCB antenna

This module includes an integrated PCB antenna and matching circuitry and is connected to the microcontroller via an SPI interface.

Power supply

The board is designed to use 3.3V power supply only.

Features & Specs

  • Interface: SPI, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE BEE Click
MIKROE BEE Click WRL-20465

Stock and Customer Discounts

$35.95 retail price.

Available Discounts

  • $34.15 | 25+ units
  • $32.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing