MIKROE Circular UHF RFID Antenna
WRL-20507
MIKROE Circular UHF RFID Antenna
SKU: WRL-20507
Out of stock
SKU
WRL-20507
Circular UHF RFID Antenna represents an essential part of UHF/RFID reader implementation.
Product Overview
Circular UHF RFID Antenna is a unique PCB near field antenna designed to be used as an extension of development boards that uses electromagnetic field most suitable for short range communication. The antenna is designed in a circular shape with a diameter of 23mm. It's important to mention that this antenna can be used for UHF and RFID applications that operate in a frequency range from 902MHz up to 928MHz.
Hookup Accessories
Features & Specs
- Frequency Range: 902MHz ~ 928MHz
- Shape: Circular
- Coil Diameter: 22mm
- Antenna Width: 26mm
- Antenna Length: 33mm
Documentation
Customer Reviews

MIKROE Circular UHF RFID Antenna
WRL-20507
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units